Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMV62_72 - Chain coupling with attachment full buckle type double hole type
Bill of material
VMV62-40
CODE
code
TYPE
type
MAT
material
steel
APP
Applicable series
NUMBER
ISO chain number
08A
P
Pitch P
12.700
FF
f
12.70
F
17.5
G
22.9
HH1
h1
12.70
HH
h
8.50
DD
d
3.4
LINK
weblink
webxxx