Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAP01_02 - MC nylon board ??¨¨ standard grade
Bill of material
JAP01-A12-B12-T5
CODE
Code
TYPE1
Type1
Standard level
TYPE2
Type2
Standard type
YS
colour
SYHJWD
Ambient temperature
-30-105 °C
WAT
water absorption
2.50
MOD
modulus of elasticity
3300 MPa
LIN
linear expansion coe
80*10 6 K
A
A minimum unit of 0.1
mm
Entrez la valeur pour A
A minimum unit of 0.1
mm
cm
inch
ft
ATOL
A tolerance
+0.5/-0.5
B
B minimum unit 0.1
mm
BTOL
B tolerance
+0.5/-0.5
T
mm
TTOL
T tolerance
+1.4/0
TQIAOQUNIUQU
Warpage. Twist rate (¡®-¡¯ means less than %)
RA
Ra Increase the fillet
RA1
RA minimum unit 1
mm
RB
Rb Increase the fillet
RB1
RB minimum unit 1
mm
RC
Rc Increase the fillet
RC1
RC minimum unit 1
mm
RD
Rd Increase the fillet
RD1
RD minimum unit 1
mm
CA
Ca Increase chamfer
CA1
CA minimum unit 1
mm
CB
Cb Increase chamfer
CB1
CB minimum unit 1
mm
CC
Cc Increase chamfer
CC1
CC minimum unit 1
mm
CD
Cd Increase chamfer
CD1
CD minimum unit 1
mm
LINK
website
Website connection