Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBE01_04 - Polyurethane shock absorbing material ??¨¨ counterbore ??¨¨ length selection
Bill of material
NBE02-D12-L12-M3
CODE
Code
TYPE
Type
Counterbore type Length selection type
MAT
Material
Polyurethane
HRD
Hardness
Shaw A80
COL
colour
D
mm
DTOL
D Tolerance
+0.2/-0.2
L
mm
M
M(Applicable Bolts)
HH
h
5 mm
HHTOL
h tolerance
+0.2/-0.2
DD1
d1
6.0 mm
DD2
d2
3.5 mm
LINK
website
Website link