Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA11 - Support cylinder / low pressure
Bill of material
NENN
CODE
code
WSA11
TYPE
type
low pressure
CBM
Cylinder block material
carbon steel
AM
Actuation mode
Single acting
CM
Cylinder meridian
mm
SM
Support mode
PRD
Piston rod diameter
φ10 mm
PS
Pressing stroke
6.5 mm
SPR
Service pressure range
20~70 kg/cm²
SF
Supporting force
170 kg/cm²
WP
working pressure
50 kg/cm²
SL
Spring lift
0.2~0.4 kgf
A
72.5 mm
B
22 mm
C
9 mm
D
M26×1.5
E
57 mm
F
8.5 mm
G
49 mm
H
3.5 mm
J
9 mm
K
24.5 mm
D1
10 mm
D2
9.5 mm
EE
10 mm
EX
M8
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models