Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAB21_26 - Handle?Small Rotary Handle
Bill of material
HAB21-M5-D13-E
CODE
Code
TYPE
Types of
HTM
Material Of Grip
PA6
HOC
Surface Treatment Of Handle
-
SCM
Screw Material
1215MS
SST
Screw Surface Treatment
Black Oxide
M
mm
D
mm
COL
Grip Color
L
18.8 mm
HH
h
mm
L1
mm
DD
d
8 mm
WEI
Reference Weight£¨kg/pcs)
mm
LINK
Network Station
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models