Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAC07 - Handle, ball handle, fixed
Bill of material
HAC07-M6-L63-E
CODE
Code
HAC07
TYPE
Type
Ball handle
GM
Grip material
PF (black)/melamine resin (red)
SCM
Screw material
SUS304
SST
Screw surface treatment
-
M
mm
L
mm
GC
Grip color
mm
L1
12 mm
DD
d
8 mm
D
20 mm
H
18 mm
WEI
weight
0.060 kg/pcs
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models