Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAC67 - Handle ¡¤ Articulating Foldable Handle
Bill of material
HAC67-M12-H107
CODE
Code
HAC67
TYPE
Type
Inside Hexagonal Hole Type
BMAT
Material Of Grip
PA
BCOR
Handle Color
Black
DMAT
Ministry Of Base Material
S45C
DSUR
Base Surface Part Treatment
Galvanized
M
12 mm
H
107 mm
L
96 mm
D
28 mm
D1
22 mm
A
24 mm
HH
h
21 mm
SS
s
6 mm
WEI
Reference Weight£¨kg/pcs)
0.14
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models