Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAL61_HAL66 - Handwheel ¡¤ Rotary Handle Type ¡¤ Corrugated Rim Handwheel
Bill of material
HAL61-D243
CODE
Code
TYPE
Types of
Rotary Handle Type / Corrugated Round Rim Hand Wheel
ANN
Installation Method
CPM
Coupling Part Material
ADC
HBM
Handwheel Body Material
ADC
HWF
Surface Treatment Of Handwheel Body
Spray Black Matte
HTM
Material Of Grip
PA
D
243 mm
DD
d
20 mm
L
80 mm
L1
110 mm
H
28.8 mm
D1
56 mm
F
f
mm
S
s
6 mm
M
mm
W
mm
WEI
Reference Weight£¨kg/pcs)
1.48
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models