Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HAF26_27 - Handle Imported butterfly type Tight adjustable type
Bill of material
J-HAF26-M3-L7-E
CODE
Code
TYPE
Type
Imported butterfly type internal thread type
MAT
The main material
PA6
MAT1
Screw Material
SUR
Screw Surface Treatment
M
L
7
COL
Handle Color
D
14
DD
d
10
H
23.5
W
52
T
15.4
WEI
Reference weight (kg/pcs)
0.015
LINK
Website Link
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models