Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL47_48 - Quick Lock, pneumatic type
Bill of material
BLL47-32
CODE
code
TYPE
type
MAT
material
S45C
SUR
Surface treatment
Nickel plating
SPE
Specifications
D
D1
D1 (g6)
D2
D3
D3 (h8)
D4
H
H1
H2
H3
DD
d
HH
h
PCD
P .C.D
M
CF
Clamping force
N
UAP
Use Air pressure
0.5 MPa
DD1
d1 (H7)
H4
DD2
d2
H6
DD4
d4
DD3
d3
H5
TOL
H5 Tolerance
±0.05
M1
LINK
weblink
webxxx