Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS56 - Sealing buckle for large door adjustable type
Bill of material
FHS56-70
CODE
code
FHS56
TYPE
Types of
Adjustable, pluggable
MAT
Material
SUS304
SUR
surface treatment
mirror reflection
SPE
specification
L1
70
L2
30.0
L3
30
L4
38.0
L5
8.0
W1
55
W2
45
H1
30
H2
8
H3
25
H4
5
P1
17.0
P2
37
P3
32
P4
35
WEI
reference weight
0.19 (kg/pcs)
LINK
weblink
Website link