Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
1282-63 - Install. housing, HaloX® 180 front part
Bill of material
1282-63
CNSORDERNO
Article number
1282-63
BZ
Designation
Installation housing, HaloX® 180 front part, installation diameter 125 mm for facing concrete
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
125 mm
LB
Min. luminaire covering Ø
137 mm
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN code
4013456547056
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, front part Installation in: facing concrete Installation diameter: 125 mm Luminaire trim min. Ø: 137 mm Art. No.: 1282-63 / 920 896 429