Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Witol
Description
01011265001 - 011_265
Bill of material
011-265-(0)
PN
Part number
01011265001
APL
Application example
Cross Car Beam, Frontend
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
16.5 mm
NH
Nominal Height (HN)
22.25 mm
HC
Compensation Height (HC)
28 mm
D
Top Washer Diameter (D)
28 mm
SA
Axial Compensation (SA)
8.0 mm
RC
Radial Compensation (RC)
2.5 mm
TIF
Interface Thickness
1.1 mm
MP
max. Preload
<20 kN
W
Weight
16.73 g
CP
Corrosion Protection
720 h