Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
American Cylinder
Description
Trunnion Bracket - Mounting Accessories
Bill of material
M17S
NO
Trunnion Bkt. No.
A
1.00 Inch
B
1.50 Inch
C
0.25 Inch
D
0.34 Inch
E
1.37 Inch
F
Inch
G
1.12 Inch
H
1.75 Inch
J
0.37 Inch
K
0.68 Inch
L
0.25 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    American Cylinder
    Flange - Mounting Accessories
    Mandelli
    ISO 2 plate Q-C2 - Plate
    Mandelli
    RT - Retaining washer for demountable pillars
    Mandelli
    ISO ST - Retaining clamps
    Mandelli
    WZ9833 - Straight pillar
    Mandelli
    ISO 2 plate C-C1 - Plate
    Mandelli
    Vl - Accessories for ball cage with circlip ad retaining unit
    Mandelli
    WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
    Mandelli
    WZ4019 - Demountable pillar
    Mandelli
    ISO 425 F - Ball cage in brass
    Mandelli
    ISO 3 plate Q-C1 - Plate
    Mandelli
    ISO 2 plate Q-C1 - Plate
    Mandelli
    ISO 2 plate A-C2 - Plate
    Mandelli
    TR - Accessories for ball cage with circlip ad retaining unit
Previews
3D
Dimension
2D
Download CAD models