Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
MGZ - Pressure Relief Valve
Bill of material
MGZ200-06-T
PN
Part No.
MGZ200-06-T
MODEL
Model
MGZ
CODE
Code
PS
Port Size
MCK
Modular Connecting Kit
AC
Accessories
Bracket Included
A
42.00 mm
B
47.00 mm
C
30.00 mm
D
D Port
1/8 NPT
E
40.00 mm
F
27.00 mm
G
8.40 mm
H
5.40 mm
I
23.00 mm
J
36.50 mm
K
89.00 mm
L
42.60 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bimba Products
    MGR - Regulator
    Bimba Products
    MGV - Soft Start-up Valve
    Bimba Products
    MGFR - Filter - Regulator
    Bimba Products
    RS - Repairable Stainless Steel Cylinders
    Flexicon
    BM90 - 90° elbow nickel plated brass with external and internal metric threads
    Flexicon
    NPB - Metric Locknut
    Flexicon
    Nylon - Metric Locknut
    Flexicon
    FCC/FCC-SS - Conduit fixing clip
    Flexicon
    B-C - Brass Coupler
    Bimba Products
    MGL - Lubricator
    Azolgas
    D-195 - Flange
    Azolgas
    M12x1,5 - ACCESSORIES
    Azolgas
    DFC 95 COMPENSATION TANKS - ACCESSORIES
    Azolgas
    D-150 - Flange
Previews
3D
Dimension
2D
Download CAD models