Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
SQCG - Pressure gauge
Bill of material
SQCG15-01
RC
Thread size
1/8''
MODEL
Model
SQCG15-01
A
8 mm
B
24 mm
L
20 mm
WEIGHT
Weight
14 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    SQCH - Straight block
    CHELIC
    SQD - Branch tee
    CHELIC
    SQLG - Elbow pressure gauge fitting
    CHELIC
    SQH - Union straight
    CHELIC
    SQG - Straight (Female)
    CHELIC
    SQEG - Branch tee pressure gauge fitting
    CHELIC
    SQRH - Straight union check fitting
    CHELIC
    SQP - Female universal elbow
    CHELIC
    SQMG - Bulkhead type pressure gauge fitting
    CHELIC
    SQHJ - Nipple fitting
    CHELIC
    SQE - Union tee
    CHELIC
    SQKP - Female branch A
    CHELIC
    SQKZ - Branch A
    CHELIC
    SQMH - Bulkhead union
Previews
3D
Dimension
2D
Download CAD models