Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Fabory
Description
DIN 1804 - Slotted round nuts, metric fine for hook spanner
Bill of material
Slotted round nut for hook spanner DIN 1804 M42x1.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1804 W
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted round nut for hook spanners
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-22
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/11572420150
PACKAGING
Packaging Unit
PCS
GEW
Thread 4H
P
Threaded pitch
mm
D2
Outer diameter h11
mm
DW
Diameter of the bearing face
mm
B
Groove width
mm
M
Overall height h14
mm
T
Slot depth
mm
Z
Distance
mm
N
Number of grooves
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models