Catalog navigation
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
Gühring
Description
1675 - WN MACH-REAMER HR500
Bill of material
1675 5.970
J21
Item ID
J22
Item Name
VHM TIALN-D MASCH-REI KZ-R HR500 +0,005
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
A11
Cutting Diameter
mm
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
N
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
NANO-A
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1678 - WN MACH-REAMER HR500
    Gühring
    5512 - WN NANOFIRE RATIO DRILL
    Gühring
    1685 - WN MACH-REAMER HR500
    Reid Supply
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    1548 - WN 1548 MACH-REAMER HR500
    Gühring
    1686 - WN MACH-REAMER HR500
    Gühring
    405 - DIN 208 MACHINE REAMER
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    496 - DIN 212-1 MACHINE REAMER
    Gühring
    1676 - WN MACH-REAMER HR500
    Gühring
    1036 - WN 1036 CARB. MACHINE REAMER
    Gühring
    440 - DIN 212-2 MACHINE REAMER
    Gühring
    1062 - DIN 371 C GEWINDEBOHRER
    Gühring
    2910 - DIN 371 TICN TAP
Previews
3D
Dimension
2D
Download CAD models