Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7501 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7501
CNSORDERNO
Art. No.
7501
BZ
Type
Flush-mounting, Q-range®, depth 50mm, for conduit M16-M20, without screws, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
ABSTAND
Fixing screw spacing
60 mm
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
1
CNSMASSEXACT
Individual net weight
28.5 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5415160002330
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models