Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-50 - Installation housing, HaloX® 180
Bill of material
1282-50
CNSORDERNO
Article number
1282-50
BZ
Designation
Installation housing, HaloX® 180, extension ring, installation height 50 mm
LOD
Level of details
SYS
System
HaloX® 180
H
Height
50 mm
FA
for Art. No.
1282-xx
ELL
max. installation depth for luminaire / loudspeaker
+ 50 mm
CNSMASSEXACT
Individual net weight
99.500 g
CNSVOLUMEEXACT
Single volume
3.550 L
CNSEAN
EAN code
4013456546974
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, extension ring Installation height: 50 mm Multiple extension possible Art. No.: 1282-50 / 920 896 979
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models