Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1076-04 - PERILEX® one-gang box
Bill of material
1076-04
CNSORDERNO
Order number
1076-04
CNSEAN
EAN-Code
4013456111806
BZ
Designation
PERILEX® one-gang box
LOD
Level of Details
T
Depth
48 mm
EO
Installation opening
70 mm
RE20
Conduit entries M20
8
SA
Screw spacing
67 mm
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1172-02 - Junction box
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    1051-00 - One-gang box without support
    KAISER
    1050-00 - One-gang box without support
    KAISER
    1055-04 - One-gang box
    KAISER
    1556-62 - Cavity wall one-gang junction box
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    9066-01 - One-gang junction box
    WISKA
    NMMU - Locknuts, NMMU, NPT
    KAISER
    9069-77 - Cavity wall one-gang junction box
    HELIA
    9069-03 - Cavity wall, one-gang box
    KAISER
    1297-34 - Conc. const. univ. install. housing
    KAISER
    9264-12 - Geräte-Verbindungsdose O-range ECON® Fix
    KAISER
    1297-02 - Conc. const., junction casing
Previews
3D
Dimension
2D
Download CAD models