Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KVT Fastening
Description
RE-XXX-XXX - Stainless steel restrictor, metric series
Bill of material
KVT RE-050-XXX
CNSORDERNO
Part number
M1
Sleeve Material
DIN 1.4305 (AISI 303)
M2
Pin Material
DIN 1.4542 (AISI 630)
D1
d1
mm
L1
l1 ±0.15
mm
L2
l2 ±0.3
mm
O
O ±0.025
mm
Enter value for O
O ±0.025
mm
cm
inch
ft
D2
d2 +.10/-0
mm
L3
l3 min.
mm
L4
l4 ±0.15
mm
FORM
Form
D3
d3 max.
mm
D4
d4
mm
D5
d5
mm
S
mm
X
x ±0.3
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models