Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFCU25 - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFCU25-24C1G(1/20)
PN
Part Number
PFCU25-24C1G(1/20)
OD
Outer Diameter
25.6 mm
LW
Lead Wires
TYPE
Motor Type
Standard
EM
Excitation Mode
Full-step (2-2)
SR
Steps per Revolution
480
SA
Step Angle
0.75 degree
CR
Coil Rating
RV
Rated Voltage
13.3 V
MM
Magnet Material
Anisotropic
WR
Winding Resistance
120 +/- 7% Ohms
WI
Winding Inductance
30 (1 Vrms. 1 Khz) mH/phase
MT
Maximum Torque
20 mN-m
SPR
Starting Pulse Rate
420 or more (with no load) pps
SLPR
Slewing Pulse Rate
680 or more (with no load) pps
OTR
Operating Temperature Range
-10 to +50 deg. Celcius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
55 g
GR
Gear Ratio - Backlash
1/20, 7° or less
GH
Gearhead Option
Gearhead Only
NP
Number of Phases
2
AHC
Applicable Housing Connector
ZHR-5
ACC
Applicable Contact Connector
SZH-002T-P0.5
AWC
Applicable Wire Connector
AWG 28 to 26
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PFCU25 Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models