Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POATO
Description
PSFE16 - Push rod electric cylinder
Bill of material
PSFE-16-10-08025-D-Z-B-M-100W
LA
linear actuator
PSFE
SPECIFICATION
specification
16
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
SD
Screw diameter
08
LSL
Lead screw lead
mm
MMM
Motor mounting mode
SEM
Shaft end mounting
IMOO
Installation method of ontology
MB
Motor brand
BRAKE
Brake
MP
Motor power
W
A
117 mm
B
90.5 mm
C
136 mm
D
109.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    POATO
    PSFE80 - Push rod electric cylinder
    POATO
    PSFE100 - Push rod electric cylinder
    POATO
    PSFE20 - Push rod electric cylinder
    POATO
    PSFE25 - Push rod electric cylinder
    POATO
    PSFE50 - Push rod electric cylinder
    POATO
    PSFE32 - Push rod electric cylinder
    POATO
    PSFE120 - Push rod electric cylinder
    POATO
    DJG5T - Push rod electric cylinder
    POATO
    PSFE63 - Push rod electric cylinder
    POATO
    PSFE40 - Push rod electric cylinder
    POATO
    PSFE180 - Push rod electric cylinder
    TONGJIN
    TJEN040 - servo electric cylinder
    POATO
    DJG0.1T - Push rod electric cylinder
    LIND
    LDC180 - Heavy-duty electrical cylinder
Previews
3D
Dimension
2D
Download CAD models