Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
AS4000E - Metal Body In-line Type (1/2 Standard)
Bill of material
AS4000E-02
MODEL
Model
T
Port size
L1
67.5 mm
L2
50.0 mm
L3
18 mm
L4
29.5 mm
L5
34.00 mm
L6
19.0 mm
L7MAX
80.0 mm
L7MIN
72 mm
L8
29 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models