Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STH12 - Ball Screw Drive
Bill of material
STH12-L5-50-BC-M40-C3
MODEL
Model
STH12
WEIGHT
Weight
5.25 kg
K
k
★ 3000 rpm
X
x
★ 250 mm/s
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPP
Motor power
40 : 400W
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
344.0 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Smooth Tech
    STH8 - Ball Screw Drive
    Smooth Tech
    STH5 - Ball Screw Drive
    Smooth Tech
    STH4 - Ball Screw Drive
    Smooth Tech
    SBW178 - Screw drive
    Smooth Tech
    SBSW100 - All the screw
    Smooth Tech
    SBSW134 - All the screw
    Smooth Tech
    STSW134 - Belt
    Smooth Tech
    SBW134 - Screw drive
    Misumi
    SL-SHSTSN, SH-SHSTSN, SHD-SHSTSN, SL-SHSTAN, SH-SHSTAN - Precision Cleaning Shaft Supports - T-Shaped (Machined Products) - Wide Slit Type
    Smooth Tech
    SBW100 - Screw drive
    Smooth Tech
    SBW80 - Screw drive
    Smooth Tech
    SBSW202 - All the screw
    Smooth Tech
    SBW202 - Screw drive
    Smooth Tech
    STW202 - Belt
Previews
3D
Dimension
2D
Download CAD models