Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AHP Merkle
Description
BZF / BZK - Block cylinder with wedge clamp element (BZK) / with guide housing (BZF)
Bill of material
BZK 250.50/32.03.201.025.
D
Piston diameter
mm
D1
Rod diameter
mm
BZFBZK
guide housing / wedge clamp unit
HUB
Stroke
mm
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
FKT
Operation mode
DA
Seal choice
SCHALTER
switch
STECKER
other switch options
SCHALTER2
Switching options
ENTL
Vented
SPS
Signal sensing at rod end
mm
SPK
Signal sensing at piston end
mm
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
49.06 cm³
VOLUMENR
oil volume retracted
28.97 cm³
MAXDRUCK
Maximum operating pressure
250 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    BZ 250 - Block Cylinder with System Port
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    AHP Merkle
    BVZ 250 - Block Cylinder with non rotating piston rod
    AHP Merkle
    DFZ 250 - Double-Lined Cylinder
    AHP Merkle
    HZF 160 - Hydraulic cylinder with external guide
    AHP Merkle
    ZHZ 160 - Tie Rod Cylinder
    AHP Merkle
    HZ 250 / HZN 250 / HMZ 250 / HZH 250 - AHP Standard Cylinder
    AHP Merkle
    RZ 500 / RZ 320 - Circular Block Cylinder
    AHP Merkle
    FZ 250 - Flanged Cylinder
    AHP Merkle
    STZ 250 - Stamping Cylinder
    AHP Merkle
    WKHZ 400 - Cube Cylinder
    American Cylinder
    Trunnion Bracket - Mounting Accessories
    MAKITECH
    TYPE34-RG2P - Roller edge
    MAKISHINKO CO.,LTD.
    SB38
Previews
3D
2D
Download CAD models