Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
D-M-E
Description
Core pins - inch - hardened - CX Typ(e), 500°-550°C, Material H13
Bill of material
CX17M10
REF
Catalog Number
L
Overall Length (+0.375/-0.000)
Inch
K
Head Thickness (+0.000/-0.002)
Inch
D2
Head Diameter d2 (+0.000/-0.010)
Inch
D1
Shoulder Diameter d1 (+0.001/-0.000)
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models