Catalog navigation
CAD model selection
Selectable products: 116
HELP_VARIABLE
Company
Hoka
Description
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Bill of material
10015545 HoKa PP T-Stück mit Muffen Ø 250 mm, Abgang 45° DA=250 W=45 L =40
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
W
Angle
45 °
L
Lenght
mm
L1
Lenght
mm
L2
Lenght
mm
TOL
Tolerance Ø
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models