Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-30 - Installation housing, HaloX® 100 with tunnel 190
Bill of material
1281-30
CNSORDERNO
Art. No.
1281-30
BZ
Designation
Install. housing, HaloX® 100, with tunnel 190, replacement for Art. No. 1290-41
LOD
Level of details
SYS
System
HaloX® 100
ELL
Installation diameter luminaire / loudspeaker
0-100 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage LV/HV/TC max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
IP
Inner packaging
- ST
OP
Dispatch packaging
10 ST
CNSMASSEXACT
Individual net weight
304.810 g
CNSVOLUMEEXACT
Single volume
7.200 l
CNSEAN
EAN code
4013456546844
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, with tunnel 190 Installation in: on-site mixed concrete For operating devices up to max. 150mm x 90mm x 50mm Depth incl. Front part: 120 mm Wattage LED max.: 20 W Wattage LV/HV/TC max.: 50 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1281-30 / 920 858 319
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models