Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1155-02 - UP extension ring
Bill of material
1155-02
CNSORDERNO
Order number
1155-02
CNSEAN
EAN-Code
4013456414556
BZ
Designation
UP extension ring
LOD
Level of Details
EO
Installation opening
60 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
UP extension rings for extending existing one-gang boxes or one-gang junction boxes.· For extending existing one-gang boxes· Can be attached on top of existing one-gang boxes and one-gang junction boxes· For securely attaching switches, sockets etc.· Can be extended as required· High torsional strength, and can be combined by means of snap-in connector· Guaranteed standard combination distance of 71 mmUP extension rings for extending existing one-gang boxes or one-gang junction boxes.· For extending existing one-gang boxes· Can be attached on top of existing one-gang boxes and one-gang junction boxes· For securely attaching switches, sockets etc.· Can be extended as required· High torsional strength, and can be combined by means of snap-in connector· Guaranteed standard combination distance of 71 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1048-00 - Wall light connection box
    KAISER
    1172-09 - Junction box
    KAISER
    1096-01 - Junction casing 150
    KAISER
    1172-02 - Junction box
    KAISER
    1172-08 - Junction box
    KAISER
    1094-01 - Junction casing 80
    KAISER
    1056-04 - One-gang box
    KAISER
    1040-16 - Sealing plug M16
    KAISER
    1040-01 - Sealing inserts
    Balluff
    Machine Vision
    Festo
    SBPB - camera head
Previews
3D
Dimension
2D
Download CAD models