Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
MuA
Description
DKO - Throttle valve, oval DKO
Bill of material
DKO50195((A_200))
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Destination
LOD
Level Of Detail
LP
Insertion
mm
L
Insertion
mm
AI
Surface
m2
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info
SA810ID03
Manufacturer’s reference number
SA010ID03
Issue date (month) of the guideline
200801
SA010ID04
Manufacturer’s name
Maschinen- und Apparatebau Hagen GmbH
SA010ID06
Manufacturer’s web address
www.mua.de
SA010ID13
Language of the file LanguageID - language code according to ISO 639_3
DEU
SA010ID14
Identifiers of the project countries for which the file is valid
DE
SA100ID04
Begriff
Abgleich-/Drosselklappe
SA110ID04
Serie
SA200ID03
Material
Stahl, verzinkt
SA250ID03
Surface
verzinkt
SA260ID03
Klappenblatt
ohne Dichtung
SA300ID03
Connection type
Stutzen
SA400ID03
Lufttechnische Funktion
Entspannen und Mischen
SA500ID03
Regelung
ohne
SA700ID04
Height
mm
SA700ID05
Width
mm
SA700ID06
Length
mm
SA700ID08
Eintrittsquerschnitt
SA700ID09
Austrittsquerschnitt
SA700ID11
Masse
kg
SA700ID13
Klasse der Klappenleckage
3
SA700ID14
Klasse der Gehäuseleckage
3
SA810ID04
Datanorm number
SA810ID10
Description text
LINK
www.mua.de
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    BHSO 45° - Elbow, horizontal, oval 45° BHSO
    MuA
    BHSO 30° - Elbow, horizontal, oval 30° BHSO
    MuA
    TSDO - Telephone sound absorber, oval TSDO
    MuA
    ATHO - Branch tube, horizontal, oval ATHO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    Choice Mold
    CMH - Medium Heavy Duty Springs
    Choice Mold
    RTM_C - Round Tapered Interlocks with Counterbore Male
    Conexa
    C-MBA - Überwurfmuttern DIN 3949
    Choice Mold
    PA - Side Locks PA
    Choice Mold
    TD - Tubular Dowels
    Conexa
    SKA - Weld nipple
    Choice Mold
    JB - JIS Metric Ejector Blades
    Choice Mold
    TL - Top Locks External
    Choice Mold
    BM - Euro Metric Ejector Blades
Previews
3D
Dimension
2D
Download CAD models