Catalog navigation
CAD model selection
Selectable products: 330
HELP_VARIABLE
Company
Tecnorm
Description
N 277.2 Ejector pin / Core pin, Form A, not nitrated - Precision ejectors
Bill of material
N277.2.0820.250
BESTNR
Code-No.
INFO
PDF Info
Online PDF
D1
Cutting-Ø g6 -0.005
mm
D2
Head-Ø -0.2
mm
D4
Diameter
K
Head height -0.05
mm
R
Radius +0.2
mm
L
Overall length +2
mm
L1
Length
mm
MAT
Material
Warmarbeitsstahl
HRC1
Hardness - shank
Kernzugfestigkeit ca. 1400 N/mm2 N/mm^2
HRC2
Hardness - head
45 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models