Catalog navigation
CAD model selection
Selectable products: 520
HELP_VARIABLE
Company
TE Connectivity
Description
Splices
Bill of material
2213800-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
SEALABLE
Sealable
ST
Splice Type
SERRATED
Serrated
AT
Accessory Type
BT
Barrel Type
WCT
Wire/Cable Type
INSULATED
Insulated
DWT
Discrete Wire Type
SS
Support Style
SC
Style Code
BS
Barrel Style
NS
Number of Serrations
SO
Strip Orientation
SCP
Splice Capacity
CR
Current Rating
A
OV
Operating Voltage
BCR
Button Color
SF
Splice Features
COLOR
Color
IM
Insulation Material
RCR
Receptacle Color
PML
Plating Material
SCR
Stripe Color
FACE
Face
WPG
Weight per Piece
g
WPOZ
Weight per Piece
oz
IT
Insulation Type
ISSM
Insulation Support Sleeve Material
ISM
Insulation Sleeve Material
PTM
Plating Thickness
µm
PTIN
Plating Thickness
µin
RM
Ring Material
SRT
Strain Relief Type
SM
Splice Material
RC
Ring Color
CF
Color Features
TSS
Terminal & Splice Style
CPTM
Contact Plating Thickness
µm
CPTIN
Contact Plating Thickness
µin
FTMM
Foil Thickness (Max)
mm
FTINCH
Foil Thickness (Max)
in
CPM
Contact Plating Material
CLASS
Class
CWMM
Crimp Width
mm
CWINCH
Crimp Width
in
TM
Termination Method
SCN
Splice Configuration
TWT
Tool-less Wire Termination
WIS
Wire Insulation Support
HM
Housing Material
WSAWG
Wire Size
AWG
WSMM
Wire Size
mm2
WS
Wire Size
CMA
WSCMA
Wire Size (CMA)
kcmil
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
BIDMM
Barrel Inside Diameter
mm
BIDINCH
Barrel Inside Diameter
in
BIDMMM
Barrel Inside Diameter (Min)
mm
BIDINCHH
Barrel Inside Diameter (Min)
in
MTMM
Material Thickness
mm
MTINCH
Material Thickness
in
OLMM
Overall Length
mm
OLINCH
Overall Length
in
ODMM
Outside Diameter
mm
ODINCH
Outside Diameter
in
IDMM
Inside Diameter (Recovered)
mm
IDINCH
Inside Diameter (Recovered)
in
MWMM
Material Width
mm
MWINCH
Material Width
in
TWR
Tap Wire Range
mm2
WDRMM
Wire Diameter Range
mm
WDRINCH
Wire Diameter Range
in
PHMM
Profile Height
mm
PHINCH
Profile Height
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
HTRC
High Temperature Rating
°C
HTRF
High Temperature Rating
°F
UVER
UV Exposure Rated
HD
Heavy Duty
MARKING
Marking
GQ
Government Qualified
ASN
Agency/Standard Number
ULFR
UL Flammability Rating
AS
Agency/Standard
CSAC
CSA Certified
RUUL
RU (UL Component Program)
CT
Crimpband Type
PM
Packaging Method
PQ
Packaging Quantity
MC
Military Category
COMMENT
Comment
BC
Barrel Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models