Catalog navigation
Selezione modello CAD
Prodotti disponibili: 114
HELP_VARIABLE
Company
Fabory
Description
DIN 2510-L NF - Bolted connections with reduced shank; hexagon nuts
Bill of material
DIN 2510-L NF NF M24 23530.240.120(High)
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 2510 L/NF
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
TYPE
Type
With 2 hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161619
ETIM
EC002349
URL
https://www.fabory.com/en-GB/p/23530240120
D1
Thread
0.000
D3
Thread core diameter
P
Threaded pitch
L1
mm
D2
Diameter
D33
mm
B1
mm
Z1
mm
Z2
mm
SW
mm
M
Head height
S
Width across flats
mm
T
Distance
mm
D22
mm
E
Width across corners min. mg
mm
FORM
NF
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD