Catalog navigation
CADモデル選択
選択可能な製品数: 51
HELP_VARIABLE
Company
Fabory
Description
DIN ≈71412 A/B/C - Lubricating nipple button head G
Bill of material
DIN 71412 A/B/C C 13.716
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈71412 A/B/C
THREAD
Thread
THREADDIRECTIO
Thread direction
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31160000
ETIM
URL
https://www.fabory.com/en-GB/p/72240063045
G
Angle
°
D
mm
ND
Nominal thread diameter
mm
KD
Thread core diameter
mm
P
Pitch
mm
S
Width across flats
mm
L
Length
mm
FORM
Body form
LOD
Level of detail
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)