카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ8065.2.038x080
Steinel Normalien
6 Nitrogen systems
Powered by
CAD모델 선택
{steinel/stickstoffsysteme_6/sz_8065_2.prj},{NB=SZ8065.2.038x080 80},{NENNX=SZ8065.2.038x080},{VERB=},{D=38},{HUBST=80},{HUB=80},{D1=25},{M=M8},{H=12},{PA=205},{F1=1000},{F2=1600},{RKO=1.000},{PF=Mittig},{SD=18},{SDT=5},{SDH=11},{MOG=M6},{MOGX=6},{MOGA=2},{MOGTK=20},{MOGT=10},{MOGKBT=12.000},{MOGW=90},{DABSTR=28.5},{DBODFREI=0.0},{TBODFREI=0.0},{VERBX='','Basisausführung','V','Verbundfedern', 'B','mit integriertem Bertschutz','VB', 'Verbundfedern, mit integriertem Berstschutz','VZ','Verbundfedern, zwei Anschlüsse, mit integriertem Bertschutz'},{AB=8.75},{DB=6},{WG=0.906},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 56
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8065.2. - Nitrogen cylinder
Bill of material
SZ8065.2.038x080
BESTNR
Order No.
SZ8065.2.038x080
SZ8065.2.038x080
VERB
Design
Basic version
Connecting nitrogen cylinders
with integrated burst protection
Connecting nitrogen cylinders with integrated burst protection
Connecting nitrogen cylinders, two connections, with integrated
Basic version
Connecting nitrogen cylinders
with integrated burst protection
Connecting nitrogen cylinders with integrated burst protection
Connecting nitrogen cylinders, two connections, with integrated
D
Nominal diameter
38
38
mm
HUBST
Piston position
mm
값 입력 HUBST
Piston position
mm
cm
inch
ft
확인
HUB
Nominal stroke
80
80
mm
L
Housing length
160
160
mm
N
Total length
240
240
mm
D1
Piston Diameter
25
25
mm
M
Tight end piston thread
M8
M8
H
Thread depth
12
12
mm
PA
Filling pressure
205
205
bar
F1
Initial force
1000
1000
daN
F2
Final strength
1600
1600
daN
FG
Filling thread
M8
M8
FGT
Filling thread depth
6.5
6.5
MOG
Mounting thread
M6
M6
MOGA
Num. Mounting thread
2
2
MOGTK
Pitch circle
20
20
MOGT
Thread depth
10
10
WG
Weight
0.906
0.906
kg
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청