Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
StS Coupling GmbH
Description
ZWKE/N - Intermediate Shaft Coupling with clamping hub - elastomer version
Bill of material
ZWKE/N-14-80-6-6
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
Введите значение для L
Total length
mm
cm
inch
ft
DBSE
Distance between shaft ends
mm
A
Hub diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
Введите значение для D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
Введите значение для D2
Bore diameter ØH7
mm
cm
inch
ft
L1
Basic dimension
mm
L2
Basic dimension
mm
R
Tube diameter
mm
B
Interference diameter
mm
K
Basic dimension
mm
H
Basic dimension
mm
S
Screw (ISO 4762)
TA
Installation torque per screw
Nm
CT
Torsional stiffness
Nm/rad
MAT1
Material for hub
MAT2
Material for intermediate tube
Steel
MAT3
Material for elastomer insert
Polyurethane
CTN
Customs tariff number
84836020