目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
ACS53-02
American Cylinder
Right Angle Flow Controls
Powered by
CAD模型選擇
{americancylinder/flow_controls/series2.prj},{NB=ACS53-02},{PORT=1/8 NPT},{SIZE=1/8 NPT - 5/32},{NO=2},{SERIES=},{ATS=S},{AA=0.15625000},{A=1/8 NPT},{APN=02},{THD=0.40500},{PT=0.03704},{D1SER2=1.44531250},{D1SER3=1.75000000},{HTHD=0.19000},{HPT=0.03130},{CAP=0.20000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
American Cylinder
Description
AC - Right Angle Flow Controls - Series II & Series III
Bill of material
ACS53-02
PN
Part No.
ACS53-02
ACS53-02
PORT
Use on American Cylinder with the Following Port Sizes
1/8 NPT
1/8 NPT
SERIES
Series
Series II
Series III
Series II
Series III
ATS
Adjustment Type Selection
Screwdriver Slot Adjustment
Thumbscrew Knob Adjustment
Screwdriver Slot Adjustment
Thumbscrew Knob Adjustment
AA
5/32
1/4
5/32
1/4
Inch
A
1/8 NPT
1/8 NPT
B
0.78
0.78
Inch
C
0.00
Inch
D
1.44
1.44
Inch
E
0.87
0.87
Inch
F
0.55
0.55
Inch
G
0.00
0.00
Inch
H
0.00
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求