目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
AMLGL6CG6BU
Appleton
Lighting
Powered by
CAD模型選擇
{appleton_group/lighting/am_gen_2_asmtab.prj},{NB=AMLGL6CG6BU ()},{CTYPE=Hazardous},{PPATH=encl_gskt_lght/encl_gskt_floodlght/am_gen_2/parts/am_gen_2_asmtpl.prj},{CLASS=},{TYPE=AMLG},{LL=L6},{CT=C},{D=G},{A=6},{V=BU},{MOUNT=},{G=},{VO=},{OPTION1=},{OPTION2=},{OPTION3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Appleton
Description
Appleton™ Areamaster™ Generation 2 LED Luminaires - Lighting
Bill of material
AMLGL6CG6BU
PN
Part No.
AMLGL6CG6BU
AMLGL6CG6BU
CTYPE
Certification Type
Hazardous
Hazardous
CLASS
Classification
NEC/CEC & ATEX/IECEx Zone 2
ATEX/IECEx Zone 1
NEC/CEC & ATEX/IECEx Zone 2
ATEX/IECEx Zone 1
TYPE
Type
Areamaster Generation 2 LED Series
Areamaster Generation 2 HL LED Series
Areamaster Generation 2 LED Series
Areamaster Generation 2 HL LED Series
LL
Lumen Level
9K
15K
19K
9K
15K
19K
CT
Color Temp CCT
5000K (Cool White)
4000K (Neutral)
3000K (Warm White)
5000K (Cool White)
4000K (Neutral)
3000K (Warm White)
D
Diffusion
Clear Glass
Frosted Glass
Diffused Polycarbonate
Clear Glass
Frosted Glass
Diffused Polycarbonate
A
NEMA Field Angle Type
7x7 (non-optic)
7X6
7x7 (non-optic)
7X6
V
Voltage
120-277 Vac 50/60 Hz, 170-300 Vdc
347-480 Vac 50/60 Hz
120-277 Vac 50/60 Hz, 170-300 Vdc
347-480 Vac 50/60 Hz
MOUNT
Mounting
None
Slip-Fitter (AMLEDSF1)
Slip-Fitter (G-AM-8-SF)
Slip-Fitter (G-SF20)
Pipe Mount (G-AM-8-CA and G-AM-8-WB)
Wall Mount (G-AM-8-CA and G-AM-8-WB)
None
Slip-Fitter (AMLEDSF1)
Slip-Fitter (G-AM-8-SF)
Slip-Fitter (G-SF20)
Pipe Mount (G-AM-8-CA and G-AM-8-WB)
Wall Mount (G-AM-8-CA and G-AM-8-WB)
G
Wire Guard Options
None
Wire Guard
None
Wire Guard
VO
Visor Options
None
Visor Option
None
Visor Option
OPTION1
Options 1
None
Fusing (Use of fuse voids Marine rating)
None
Fusing (Use of fuse voids Marine rating)
OPTION2
Options 2
None
10 KV Surge Protection
None
10 KV Surge Protection
OPTION3
Options 3
None
M20 Metric
None
M20 Metric
W
Weight
9.8 kg (21.6 lb)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求