幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EDC01-30200
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/edc.prj},{NB=EDC01-30200},{REF=EDC01-30200},{SIZE=1.3x075x200},{L1=200},{L2=75},{R=0.2},{K=2},{D3=2},{D2=4},{D1=1.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 108
HELP_VARIABLE
Company
D-M-E
Description
EDC - Ejector pins - DLC coated - EDC - Ejector pins - DLC coated - CH type DIN ISO 8694, Hardened, Material tool steel
Bill of material
EDC01-30200
REF
Catalog Number
EDC01-30200
EDC01-30200
SIZE
Size
1.3x075x200
1.3x075x200
L1
Overall Length
200
200
mm
L2
Length
75
75
mm
R
Radius
0.2
0.2
mm
K
Head Thickness
2
2
mm
D3
Pin Diameter d3
2
2
D2
Head Diameter d2
4
4
D1
Shoulder Diameter d1 (g6)
1.3
1.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 278 Ejector pin DIN 1530, Form CH, hardened, round shouldered shank - Pre...
Tecnorm
09.08.2016
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
30.04.2024
EDH - Ejector pins - DLC coated - EDH - Ejector pins - DLC coated - AH type...
D-M-E
30.04.2024
N260 - HSS ejector pins N260
Intercom
15.07.2022
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
30.04.2024
XP - Thru Hardened Ejector Pins
Choice Mold
21.01.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求