AWS18120N
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/aws.prj},{NB=AWS18120N},{REF=AWS18120N},{REFOLD=AWS 18 - 120 N},{D1=18},{D2=M 10},{L=120},{L1=15},{L2=17},{L3=30},{L4=37},{L5=35},{L6=15},{SW=14},{PSTOL=0.010},{NDR=10.000},{KDR=8.376},{V1=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 41
HELP_VARIABLE
Company
D-M-E
Description
AWS-Knock out rods - DME - Mat. 1.7131 ~ 58 HRC
Bill of material
AWS18120N
REF
Catalog Number
AWS18120N
AWS18120N
D1
Diameter d1
18
18
mm
D2
Thread d2
M 10
M 10
L
Length
120
120
mm
L1
Length l1
15
15
mm
L2
Length l2
17
17
mm
L3
Length l3
30
30
mm
L4
Length l4
37
37
mm
L5
Length l5
35
35
mm
L6
Length l6
15
15
mm
SW
Width across flets
14
14
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求