WZ8030XH12
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/wz8030_xh.prj},{NB=WZ8030XH12},{REF=WZ8030XH12},{REFOLD=Wz 8030 XH-12},{DH=19},{DD=9.5},{L0=305},{B=3.40},{H=4.20},{R=17.0},{L1=15},{S1=45.7},{F1=761},{L2=20},{S2=61.0},{F2=1014},{LN=MAX},{SN=76.2},{FN=1268},{PSTOL=0.010},{INFO=Informations},{V1=41}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 83
HELP_VARIABLE
Company
D-M-E
Description
WZ 8030 XH Green die springs, rectangular wire - DME
Bill of material
WZ8030XH12
REF
Catalog Number
WZ8030XH12
WZ8030XH12
DH
Dh Diameter of bore hole in mm
19
19
mm
DD
Dd Diameter of rod in mm
9.5
9.5
mm
L0
Lo Free lenght in mm
305
305
mm
B
b
3.40
3.40
mm
H
h
4.20
4.20
mm
R
Spring rate
17.0
17.0
N/mm
L1
Load
15
%
S1
Lenght of deflection in mm for long life
45.7
45.7
mm
F1
Load in N for long life
761
761
N
L2
Load
20
%
S2
Lenght of deflection in mm for avarage life
61.0
61.0
mm
F2
Load in N for avarage life
1014
1014
N
LN
Load
MAX
SN
Lenght of deflection in mm max. of free lenght Lo
76.2
76.2
mm
FN
max/load in Nmax. of free lenght Lo
1268
1268
N
INFO
Informations
Information
Informations
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WZ 8030 M Blue die springs, rectangular wire - DME
D-M-E
30.04.2024
YOS Date stamps - inner inserts - DME
D-M-E
25.02.2022
UOY Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
14.12.2021
DOY Date pins - date stamps on ejector or core pin - DME - Mat.: Stainles...
D-M-E
04.08.2020
WZ 8061 Helical springs, round wire - DME
D-M-E
30.04.2024
R 25 W Self lubricating flat guiding stock - DME - Mat. GK-CuZn 25A15
D-M-E
04.08.2020
GW Hose nipples - DME
D-M-E
03.04.2024
FXX Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
31.07.2023
R 078 Sprue bushings 1° - DME - Material 1.2826 ca 54 HRC
D-M-E
16.04.2024
SHSP Side pull hoist rings - CE - DME
D-M-E
04.08.2020
FT SF Date stamps - DME - Mat.: 1.2344 nitrided
D-M-E
04.08.2020
MK 12 Quick Release coupling with valve and hose nipple - DME
D-M-E
08.08.2018
DHR 76 Sprue bushings 2° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
16.04.2024
SVK 45° Jiffy Matics - DME
D-M-E
03.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求