MK22009M141-5
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/mk220.prj},{NB=MK22009M141-5},{REF=MK22009M141-5},{REFOLD=MK 220},{D4=9},{D=M14x1.5},{D2=6},{D3=17},{L=47},{L1=9},{P=15},{T=200},{SW=17},{D6=14},{D7=15.0},{D9=17.7},{L2=15},{L3=4},{L4=24},{L5=11.5},{L6=3.5},{L7=0.9},{MB=12.160},{MA=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
D-M-E
Description
MK 220 Quick Release coupling with valve and thread - DME
Bill of material
MK22009M141-5
REF
Catalog number
MK22009M141-5
MK22009M141-5
D4
Hole diameter
9
9
mm
D
Thread
M14x1.5
M14x1.5
D2
Hole diameter
6
6
mm
D3
Diameter
17
17
mm
L
Length
47
47
mm
L1
Length
9
mm
P
bar
15
15
T
°C
200
SW
Width accross flats
17
17
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MK 250 Quick Release coupling with valve and thread - DME
D-M-E
03.04.2024
ST 11 Open connector plug - DME
D-M-E
03.04.2024
GW Angle hose nipples - DME
D-M-E
08.08.2018
MK 120 Quick Release coupling with hose nipple - DME
D-M-E
13.08.2018
DYM Date pins - date stamps on ejector or core pin - DME - Mat.: Stainless...
D-M-E
04.08.2020
R43 - 6D Insulating plates - DME
D-M-E
30.04.2024
R 29 W Self lubricating Gibs without screw holes - DME - Mat. GK-CuZn 25A15
D-M-E
04.08.2020
CuCoBe - DME - CuCoBe Copper-Beryllium base alloys
D-M-E
04.08.2020
MI SF Inner inserts for mini date stamps (EOC - MF) - DME - Mat. Inox 1.403...
D-M-E
04.08.2020
MCA Mold clamps - DME
D-M-E
04.08.2020
EI 1210 - 3 Insulating plates - DME
D-M-E
04.08.2020
DOM Date pins - date stamps on ejector or core pin - DME - Mat.: Stainless...
D-M-E
04.08.2020
GW Corrugated thermal insulation sheet - asbestos-free - DME
D-M-E
30.04.2024
ST 18 Reducing nipples - DME
D-M-E
03.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求