SK200
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/sk200_300_500.prj},{NB=SK200},{REF=SK200},{REFOLD=SK 200},{DD=9},{RP=1/8\" BSP},{D=17.0},{L2=39},{SERIE=N6},{Z=8.000},{L1=19.0500},{L3=45.2120},{D1=22.6060},{D2=19.0500},{EV=14.6685},{SV=12.7000},{NDM=9.7280},{KDM=8.5660},{T3=11.6002},{T4=6.9012},{PSTOL=0.001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
D-M-E
Description
SK 200-300-500 Female Jiffy Tites - DME
Bill of material
SK200
REF
Catalog number
SK200
SK200
DD
Diameter
9
9
mm
RP
Thread
1/8" BSP
1/8" BSP
D
Diameter
17.0
17.0
mm
L2
Length
39
39
mm
SERIE
N6
N6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN Connector plugs for FSK and FSVK - DME
D-M-E
03.04.2024
FSK Jiffy Tites - DME
D-M-E
08.08.2018
200/300 90° BSP Elbows - DME
D-M-E
03.04.2024
STN Hose nipples - DME
D-M-E
08.08.2018
FN Connector plugs for FSK and FSVK - DME
D-M-E
03.04.2024
N/500 Hose nipples - DME
D-M-E
03.04.2024
N/500 90° Angles - DME
D-M-E
03.04.2024
ST 17 Reducing nipples - DME
D-M-E
03.04.2024
WM Heat transfer rods - DME
D-M-E
08.08.2018
MCA Mold clamps - DME
D-M-E
04.08.2020
US 1700 Hose clamps - DME
D-M-E
08.08.2018
EI 1210 - 3 Insulating plates - DME
D-M-E
04.08.2020
DOM Date pins - date stamps on ejector or core pin - DME - Mat.: Stainless...
D-M-E
04.08.2020
WZ 8030 MHC Red die springs, rectangular wire - DME
D-M-E
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求