您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
Components
DMS Diemould Service
DMS North America
Powered by
CAD模型選擇
LP Straight - Leader pins straight
01.03.2022
LP Shoulder - Leader Pins shoulder
01.03.2022
SB - Shoulder Bushings Steel
01.03.2022
SB Bronze - Shoulder Bushings Solid Bronze
01.03.2022
SB Lubricating - Shoulder Bushings Self Lubricating
01.03.2022
SB Plated - Shoulder Bushings Bronze Plated
01.03.2022
SB Steel - Straight Bushings Steel
01.03.2022
SB Solid Bronze - Straight Bushings Solid Bronze
01.03.2022
Straight Bush - Straight Bushings Bronze Plated
01.03.2022
SB Self-Lubr - Straight Bushings Self-Lubricating
01.03.2022
EB Steel - Guided Ejector Bushings Steel
01.03.2022
EB Bronze - Guided Ejector Bushings Solid Bronze
01.03.2022
EB Plated - Guided Ejector Bushings Bronze Plated
01.03.2022
EB Lubr - Guided Ejector Bushings Self-Lubricating
01.03.2022
SSP INCH - SSP Pillar Inch
01.03.2022
SSP - Spiggoted Support Pillar
29.02.2024
GB1000 - Guide Bush
29.02.2024
GB5000 - Self Lubricating Guide Bushes
29.02.2024
EJ Pins - Ejector Leader Pins
01.03.2022
Support pillars - Standard Support Pillars Tapped
01.03.2022
Stop pins - Stop pins
01.03.2022
TD - Tubular Dowels
01.03.2022
DP - Dowel Pins
01.03.2022
MD Springs - Springs Medium Duty
01.03.2022
MHD Springs - Springs Medium Heavy Duty
01.03.2022
HD Springs - Springs Heavy Duty
01.03.2022
Sprue Bush B - Sprue Bushings B-series
01.03.2022
Sprue Bush A - Sprue Bushings A-series
01.03.2022
U-Series - SPRUE BUSHINGS
01.03.2022
LN-Series - SPRUE BUSHINGS
01.03.2022
UR-Series - SPRUE BUSHINGS
01.03.2022
UV-Series - SPRUE BUSHINGS
01.03.2022
SPRUE REAMERS - SPRUE REAMERS
01.03.2022
GIB - GIB Assemblies
01.03.2022
Locating Rings - Locating Rings
01.03.2022
Slide retainers - Slide retainers
01.03.2022
Angle Pins - Angle Pins
01.03.2022
Round TI - Round Tapered Interlocks
01.03.2022
Spacer Plates - Spacer Plates
01.03.2022
SL - Side Locks
01.03.2022
Top Locks - Top Locks
01.03.2022
GL - Guide Locks
01.03.2022
ESL - E Side Locks
01.03.2022
AE Std - Air Ejectors Standard - Inch
01.03.2022
AE Std M - Air Ejectors Standard - Metric
01.03.2022
AJP - Air Ejectors Plunger
01.03.2022
AE Mm - Air Ejectors Filtered - Metric (CUMSA)
01.03.2022
Cashew Gate Inserts TGR 10mm - For shot weights up to 40g
01.03.2022
Cashew Gate Inserts TGS 10mm - For shot weights up to 40g
01.03.2022
Cashew Gate Inserts TGR 12mm - For shot weights up to 70g
01.03.2022
Cashew Gate Inserts TGS 12mm - For shot weights up to 70g
01.03.2022
Cashew Gate Inserts TGR 14mm - For shot weights up to 140g
01.03.2022
Cashew Gate Inserts TGS 14mm - For shot weights up to 140g
01.03.2022
Cashew Gate Inserts TGCS Contourable - For shot weights up to 10g
01.03.2022
Cashew Gate Inserts TGC1 Contourable - For shot weights up to 45g
01.03.2022
Cashew Gate Inserts TGC2 Contourable - For shot weights up to 110g
01.03.2022
Cashew Gate Inserts TGC3 Contourable - For shot weights up to 1000g
01.03.2022
Cashew Gate Inserts TGC4 Contourable - For shot weights up to 1000g
01.03.2022
NS - Sequential Marker (CUMSA)
29.02.2024
TM - Safety Stopper (CUMSA)
29.02.2024
FD - Double Date Stamp (CUMSA)
29.02.2024
Blank Double Date Stamp - Double Date Stamp (CUMSA)
01.03.2022
FT - Temperature Dater (CUMSA)
29.02.2024
IT - Temperature Insert (CUMSA)
29.02.2024
FU - Unit Date Stamp (CUMSA)
29.02.2024
FA - Date Stamp (CUMSA)
29.02.2024
IA - Date Insert (CUMSA)
29.02.2024
BM - Block Base (CUMSA)
29.02.2024
PM - Block Insert (CUMSA)
29.02.2024
Cashew Gate Inserts GTR 10mm - Cashew Gate Inserts
29.02.2024
Cashew Gate Inserts GTE 10mm - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts GTR 12mm - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts GTE 12mm - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts GTR 14mm - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts GTE 14mm - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts Mainflow GTM - Cashew Gate Inserts
29.02.2024
Cashew Gate Inserts Kontourflow GTK - Cashew Gate Inserts
01.03.2022
Cashew Gate Inserts Maxiflow GXK - Cashew Gate Inserts
01.03.2022
ESLT - E Side Locks (Treated)
11.11.2022
OSL - E Side Locks (Graphite Impregnated)
01.03.2022
Square Interlocks - Square Interlocks
01.03.2022
Ball Guided Ejector Bushings - Bolexp Inch Series
01.03.2022
SA - Sprue Adjuster
01.03.2022
RedE - RedE Vault
01.03.2022
RSL - Roller Sllide Loc With a Urethane Spring for Maximum Reliability
01.03.2022
Round TI M - Round Tapered Interlocks - Male
01.03.2022
Round TI F - Round Tapered Interlocks
01.03.2022
Bar Locks_Female - Tapered Bar Locks
19.10.2023
SLK-8-HH, SLK-25-HH, SLK-50HH - Slide Latch High Hardness
01.03.2022
EXAflow Midiflow GMK - Midiflow GMK - For shot weights up to 200g
28.02.2024
EXAflow Ringelflow GRF-5 - Ringelflow GRF-5 - For shot weights up to 100g
28.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
KFJA, KFJB, KFJH - Antivibration Mounts - Round Type
Misumi
04.06.2021
ASACR, ASACB, ASACS, ASFCR, ASFCB, ASFCS, ASCCR, ASCCB, ASCCS - Square Shim...
Misumi
29.05.2023
FAB, FABN, FABS, FABP, FABSP, FABM, FABMS - Length Specified Screws - Full ...
Misumi
03.06.2021
FL6 _ _ ZZ, FL6 _ _ AZZ, SFL6 _ _ ZZ, SFL6 _ _ AZZ, MFL1 _ _ ZZ, SMFL1 _ _ ...
Misumi
29.05.2023
JPBA, JPBPA, GJPBA, GJPBPA, BJPBA, BJPBPA, SJPBA, SJPBPA, HJPBA, HJPBPA, CJ...
Misumi
29.05.2023
ATPA__L050, ATPA__L075, ATPA__L100, ATPA__L150, ATPB__L050, ATPB __L075, AT...
Misumi
13.01.2023
HFS6-5050, HFSB6-5050, HFSL6-5050, HFSF6-5050, HFST6-5050, HFS6-50100, HFSB...
Misumi
15.05.2024
NARTU, NARTUS, NARTUC - Roller Followers - Non SeparateType - With Seal - C...
Misumi
28.04.2023
UHFNGG, UHFNSG, UHFNEAG - Offset Pull Handles - With Mounting Tabs
Misumi
16.06.2021
FJKC, FJKCF, FJKCS - Foot Jack Bolts - Tip SR Hexagon Chamfering Type
Misumi
04.06.2021
NLSBL, LSBL, PLSBL, SLSBL, ALSBL, ABLSBL - Hex Posts - Both Ends Threaded -
Misumi
29.05.2023
HLTS, HLSS - Thread Inserts
Misumi
29.05.2023
UMBRH, UMBRT, UMSBRH, UMBWRH, UMBWRT, UMSWRH, UMSWRT, UMBGRH, UMBGWRH, SUMB...
Misumi
06.06.2021
Show more