目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Knurled screw GN 653.2-M5-26-NI
Elesa+Ganter
紧固旋钮
GN 653.2
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn653_2/gn_653_2_ni.prj},{NB=Edelstahl-Raendelschrauben GN 653.2-M5-26-NI},{PARTNUMBER=GN 653.2-M5-26-NI},{D1=M5},{D1X=5},{L1=26},{A1=8-12},{A2=12-16},{A3=16-18},{D2=20},{D3=10},{D4=4.0},{D5=5.5},{H=6.5},{K=4.0},{L2=6},{L3=2.5},{WEIGHT=0.0140},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 653.2 NI - Stainless Steel-Knurled screws
明细表
Stainless Steel-Knurled screw GN 653.2-M5-26-NI
PARTNUMBER
E+G PARTNUMBER
GN 653.2-M5-26-NI
GN 653.2-M5-26-NI
D1
Thread
M5
M5
L1
26
26
mm
A1
8-12
8-12
mm
A2
12-16
12-16
mm
A3
16-18
16-18
mm
D2
20
20
mm
D3
10
10
mm
D4
-0.2
4.0
4.0
mm
D5
5.5
5.5
mm
H
6.5
6.5
mm
K
4.0
4.0
mm
L2
6
6
mm
L3
2.5
2.5
mm
WEIGHT
Weight
0.0140
0.0140
kg
CTN
Customs Tariff Number
73181595
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 653.2 ST - Knurled screws
Elesa+Ganter
28.03.2024
GN 912.2 - Stainless Steel-Captive socket cap screws with a thin shank for ...
Elesa+Ganter
28.03.2024
GN 653.2 - Retained screws with knurled grip knob
Elesa
30.04.2024
Modèle 16-045 - Vis moletée plate, à épaulement, inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
HKSM Knob - Hand Knob with Threaded Stud Metric
Harcourt
02.04.2024
GN 5334 - Stainless Steel-Star knobs with threaded stud
Elesa+Ganter
28.03.2024
GN 717 - Stainless Steel-Indexing plungers, Type C with rest position (knob...
Elesa+Ganter
28.03.2024
HKS Knob - Hand Knob with Threaded Stud
Harcourt
02.04.2024
GN 5334.13 - Stainless Steel-Star knobs with loss protection with threaded ...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求