目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 874005
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/87400.prj},{NB=emile_maurin_874005},{REF=874005},{MAT=Plastique PA 6.6 blanc},{D=5},{D1=5.20},{D2=10.70},{S=3.00},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Model 87400 - Rondelle E.B.F. (Etanche-Blocage-Freinage) - Nylon 6.6 Naturel
Bill of material
Emile Maurin 874005
REF
Reference
874005
874005
MAT
Matière
Plastique PA 6.6 blanc
D
Nominal diameter
5
5
mm
D1
Inside diameter
5.20
5.20
mm
D2
Outer diameter
10.70
10.70
mm
S
Thickness
3.00
3.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求