目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
ATFH20
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/atfh.prj},{NB=ATFH20},{CODE=ATFH20},{D1=20},{D2=5.3},{D3=10.5},{K=4},{WEIGHT=0.01},{MAT=1.7131 61÷63 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
ENS
Description
ATFH - Seating washers for ejector set
Bill of material
ATFH20
CODE
Code
ATFH20
ATFH20
D1
20
20
mm
D2
5.3
5.3
mm
K
4
4
mm
WEIGHT
Weight
0.01
0.01
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R18 - Rondelle
Rigon
27.08.2021
EA-2 - Table bank
Pedrotti
29.09.2021
R0126 - Seating washer - ATR
PlaSteel
17.06.2021
KFJA, KFJB, KFJH - Antivibration Mounts - Round Type
Misumi
04.06.2021
TUPWH - Shock Absorption Stoppers - Low Elastic Rubber Stoppers with Washer...
Misumi
30.06.2021
HEFJH,HEFJM - Foot cup - Shock base/table base
SRD-FA
04.07.2022
RB-02 - Repos batterie d'éjection
LYPSIS
13.09.2022
Piston rod nut Mod.U
Camozzi
28.03.2024
08180 - Thrust washers
norelem
30.04.2024
WASHERHA - WASHER HARD ANODIZED
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求