Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Ball knob DIN 319 E 40
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_319_e.prj},{NB=Kugelknopf DIN 319 E 40 56916.100.040(High)},{CNSORDERNO=56916.100.040},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=59.000},{D1=40.000},{D2=10.000},{DK=8.376},{P=1.500},{D3=11.000},{T3=15.000},{D6=22.000},{H=37.000},{NENNID=M10X40},{BRAND=Fabory},{STANDARD=DIN ?319 E},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Plastic},{GRADE=Fenolformaldehyde (bakelite)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=Black},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492871428},{INTRASTATCODE=3926300000},{ECLASS=23-01-01-01},{UNSPSC=31162801},{ETIM=EC000011},{FAB_NENN=E 40},{FAB_GEO=},{FAB_ARTICLENUMBER=56916.100.040},{CNSAVOID=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 319 E - Ball knobs
Bill of material
Ball knob DIN 319 E 40
CNSORDERNO
Article Number
56916.100.040
56916.100.040
NENNID
Short description
M10X40
M10X40
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?319 E
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Plastic
GRADE
Grade
Fenolformaldehyde (bakelite)
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
Black
CNSMASSEXACT
Nett weight
0.05900
0.05900
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492871428
8715492871428
INTRASTATCODE
Intrastat
3926300000
ECLASS
eClass
23-01-01-01
UNSPSC
31162801
ETIM
EC000011
URL
https://www.fabory.com/en-GB/p/56916100040
PACKAGING
Packaging Unit
5
5
PCS
D2
6H
10.000
10.000
DK
Thread core diameter
8.376
8.376
P
Threaded pitch
1.500
1.500
D3
Counterbore
11.000
11.000
T3
Thread depth min.
15.000
15.000
D6
Planar flat ~
22.000
22.000
H
Orb height ~
37.000
37.000
LOD
Level of detail
High
Medium
Low
High
Medium
Low
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求